Publiceer je producten
Noodle Link Plus™

Noodle Link Plus™

This Noodle Link Plus™ fence provides the greatest amount of privacy of all the Noodle Link™ family of products because of its unique design.

Its sturdy double-wall slats with specially designed wings (two on each side of the slat) are “Factory Inserted”, meaning the slats come already placed in the fence. These winged chain link fence slats provide approximately 98% privacy. They look great and are an easy way to add a bit of color along with privacy to your chain link fence. As each of the Noodle Link™ products, it is available in several wire weights and finishes, slat colors and heights. It also meets ASTM designations, and we guarantee it. If you’re looking for an easy to install chain link fence with maximum, this is the fence for you!

Specificatie
  • NOODLE LINK PLUS™ FEATURES AND SPECIFICATIONS:

    • Factory inserted double-wall slats
    • Approximately 98% wind load and privacy factor (based on wire/mesh used-stretch tension)
    • Available in 2” x 2” mesh
    • Manufactured up to 12’ high
    • Available in 9 or 11 gauge galvanized before weaving (GBW), Type II, class IV wire (1.20 oz.)
    • Available in 9 gauge galvanized before weaving (GBW),Type II class V wire (2.0 oz.)
    • Available in 9 gauge finish 10 gauge core fused & bonded vinyl coated wire – 7 colors available
    • Available in 8 gauge finish 9 gauge core fused & bonded vinyl coated wire – 7 colors available
    • Available in 9 gauge aluminized before weaving wire per ASTM A491, Type 1
    • Available in 25’ rolls, 5’ minimum increments after that
    • Slats meet ASTM F3000 and F3000M designations
    • Fifteen year, pro-rata limited warranty
    • Patent pending
Technische specificatie
  • Unieke ref.noodle-link-plus
  • ProductfamilieChain Link Fence with “Factory Inserted Slats”™
  • ProductgroepNoodle Link Plus™
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-12-17
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectTuinaanleg - Hekwerk
  • UNSPSC-naamFencing
  • UNSPSC-code301520
  • Uniclass 2015-codeSs_25_14
  • Uniclass 2015-beschrijvingFence systems
  • CSI MasterFormat 2014 Code32 31 13
  • CSI MasterFormat 2014 TitelChain Link Fences and Gates
  • OmniClass-nummer23-11 25 19
  • OmniClass-titelFences

Beschikbaarheid regio

Europa Noord Amerika Azië Zuid-Amerika Oceanië