Publiceer je producten
PROMAT Fire-resistant partitions walls - Promat France
PROMAT Fire-resistant partitions walls - Promat France
PROMAT Fire-resistant partitions walls - Promat France
PROMAT Fire-resistant partitions walls - Promat France
PROMAT Fire-resistant partitions walls - Promat France
PROMAT Fire-resistant partitions walls - Promat France
    Promat

    PROMAT Fire-resistant partitions walls - Promat France

    - MASTERIMPACT®-RH timber and metal framed partitions

    - PROMATECT®-H frameless light and slender partitions 

    - PROMATECT®-100 metal framed partitions

    - Cloisons PROMATECT®-100 frameless partitions 

    Specificatie
      • With its extensive range of high performance fire boards, Promat offers standard partition and external wall systems in light, slim, easy to install constructions.
      • All systems offer high dimensional stability with exceptional moisture resistance as well as being able to meet specified acoustic, wind load, impact and in some cases blast performance. The combination of properties makes Promat's partition and external wall systems ideal for use in the most demanding application areas.
      • 30-240 minutes fire resistance


    Technische specificatie
    • Unieke ref.partition-systems
    • ProductfamilieDucts
    • ProductgroepPromat France
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-09-18
    • Editienummer1
    Links
    Gerelateerd
    • HoofdmateriaalCalcium silicate
    • Secundair materiaalCement
    • Ontworpen inFrankrijk
    • Gefabriceerd inBelgië
    Classificatie
    • Categorie BIMobjectMuren - Verdelingen
    • IFC-classificatieWall
    • ETIM-codeEC000210
    • ETIM-naamFire partitioning
    • UNSPSC-naamDrywall
    • UNSPSC-code30161503
    • Uniclass 2015-codeEF_25_10
    • Uniclass 2015-beschrijvingWalls
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitelPartitions
    • OmniClass-nummer23-13 25 11 11 11
    • OmniClass-titelCalcium Silicate Board Fireproofing
    • CSI UniFormat II-codeC1010
    • CSI UniFormat II-titelPartitions

    Beschikbaarheid regio

    Noord Amerika Europa Zuid-Amerika Oceanië Afrika