Publiceer je producten
DOUBLE DRIVING
DOUBLE DRIVING
    Protek

    DOUBLE DRIVING

    Pocket frame for a pair of two parallel door panels. DOUBLE DRIVING – By using two small-sized pocket frames, one on the right and one on the left, allows the sliding of 4 parallel doors and to get a big doorway. The perfect solution to transform two rooms in a big one.

    The DOUBLE DRIVING pocket frame for solid and plasterboard walls is available in the following dimensions:
    From 1200 (300x4) to 4800 (1200x4) mm wide
    from 500 to 2700 mm high

    • Patented system
    • 15 years of guarantee on the components and on the hanging kit;;
    • Standard pocket frame payload 120 kg;
    • Assembling system with built-in elements 1 minute set-up.
    Specificatie
    • PROTEK DOUBLE DRIVING FOR PLASTER

      PROTEK DOUBLE DRIVING high resistance galvanized sheet metal pocket frame, with side panels horizontally ribbed every 100 mm to completely close the body, having a 114/138/164 mm structure for internal dividing wall formed of perforated bricks with overall finished wall thickness (PF) of 150/174/200 mm, suitable for housing inside 2 + 2 sliding sliding doors, opposite, rigid, retractable, with a maximum unit weight of 120 kg.

       

      Doorway dimensions: L mm ………………. X H mm.................. X PF mm..................

       

      PROTEK DOUBLE DRIVING FOR PLASTERBOARD

      PROTEK DOUBLE DRIVING high resistance galvanized sheet metal pocket frame, with side plates ribbed horizontally every 100 mm to completely close the body, having a 114/138/164 mm structure for internal plasterboard partition wall formed by profiles coupled with overall wall thickness finished (PF) of 150/174/200 mm, suitable for housing inside 2 + 2 sliding sliding doors, opposite, rigid, retractable, with a maximum unit weight of 120 kg.

       

      Doorway dimensions: L mm ………………. X H mm.................. X PF mm..................


    Technische specificatie
    • Unieke ref.double-driving
    • ProductfamilieSliding door systems
    • ProductgroepDouble driving
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-04-02
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Secundair materiaalHout
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectDeuren - Schuifdeur
    • IFC-classificatiedeur
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitelDoors and Frames