Publiceer je producten
PURMO Compact
Purmo

PURMO Compact

3.3 van de 5 sterren3.3(20 reviews)
The PURMO Compact panel radiators with profi led heating panels and convection fi ns are equipped with side covers and a top grille. Four G ½ " threaded female connectors allow for side connection on both right and left side.
Specificatie
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130. Spacing of vertical water channels: 33,3 mm Connections: 4 x G ½" side connectors Working pressure: 10 bar Maximal temperature: 110°C Test pressure: 13 bar Colour: RAL 9016 white, other colours from the RAL colour chart are available on request. Accessories bundled with the radiator: brackets, plug, air vent
Technische specificatie
  • Unieke ref.purmo-compact-panel-radiators
  • ProductfamiliePurmo
  • ProductgroepPanel radiators
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-06-21
  • Editienummer3
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalKoper
  • Ontworpen inPolen
  • Gefabriceerd inPolen
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kachels
  • IFC-classificatieRuimteverwarmer
  • UNSPSC-naamRadiators
  • UNSPSC-code40101801
  • Uniclass 2015-codePr_70_60_36_73
  • Uniclass 2015-beschrijvingRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitelRadiators
  • OmniClass-nummer23-33 15 21 15
  • OmniClass-titelPlate Radiators
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING

Beschikbaarheid regio

Europa Oceanië Azië