Publiceer je producten
PURMO Ramo Compact
Purmo

PURMO Ramo Compact

The PURMO Ramo Compact panel radiators with side connectors stand out due to their flat front panel with slight horizontal ribbing. The panel is glued to the profiled, front base heating panel in a manner concealing any protruding edges, when looking at the radiator from the front. The radiators are equipped with side covers and a top grille. Four side G ½" threaded female connectors allow for side connection on both right and left side.
Specificatie
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130. Spacing of vertical water channels: 33,3 mm Connections: 4 x G ½" side connectors Working pressure: 10 bar Maximal temperature: 110°C Test pressure: 13 bar Colour: RAL 9016 white, other colours from the RAL colour chart are available on request. Accessories bundled with the radiator: brackets, plug, air vent
Technische specificatie
  • Unieke ref.purmo-panel-ramo-compact-panel-radiators
  • ProductfamiliePurmo
  • ProductgroepPanel radiators
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-06-21
  • Editienummer3
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalKoper
  • Ontworpen inPolen
  • Gefabriceerd inPolen
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kachels
  • IFC-classificatieRuimteverwarmer
  • UNSPSC-naamRadiators
  • UNSPSC-code40101801
  • Uniclass 2015-codePr_70_60_36_73
  • Uniclass 2015-beschrijvingRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitelRadiators
  • OmniClass-nummer23-33 15 21 15
  • OmniClass-titelPlate Radiators
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING

Beschikbaarheid regio

Europa Oceanië Azië