Publiceer je producten
PURMO Plan Ventil Compact
Purmo

PURMO Plan Ventil Compact

The versatile PURMO Plan Ventil Compact panel radiators stand out due to their completely flat front panel. The panel is glued to the profiled, front base heating panel in a manner concealing any protruding edges, when looking at the radiator from the front. The radiators are equipped with convection fins as well as side covers and a top grille. Two bottom and four side G ½" threaded female connectors allow for bottom or side connection. The radiator is also equipped with a built-in thermostatic Oventrop valve insert providing presetting.
Specificatie
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130. Spacing of vertical water channels: 33,3 mm Connections: 2 x G ½" bottom, right side connectors (left side- available on request) 4 x G ½" side connectors Working pressure: 10 bar Maximal temperature: 110°C Test pressure: 13 bar Colour: RAL 9016 white, other colours from the RAL colour chart are available on request. Accessories bundled with the radiator: brackets, plug, air vent
Technische specificatie
  • Unieke ref.purmo-plan-ventil-compact-panel-radiators
  • ProductfamiliePurmo
  • ProductgroepPanel radiators
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-06-21
  • Editienummer3
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalKoper
  • Ontworpen inPolen
  • Gefabriceerd inPolen
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kachels
  • IFC-classificatieRuimteverwarmer
  • UNSPSC-naamRadiators
  • UNSPSC-code40101801
  • Uniclass 2015-codePr_70_60_36_73
  • Uniclass 2015-beschrijvingRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitelRadiators
  • OmniClass-nummer23-33 15 21 15
  • OmniClass-titelPlate Radiators
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING

Beschikbaarheid regio

Europa Oceanië Azië