Publiceer je producten
Tinos V
Tinos V
Tinos V
Tinos V
    Purmo

    Tinos V

    A vertical decorative radiator with a flat front panel overlapping heater sides at straight angles. Its modern and stylish design blends perfectly with the latest trends in heating technology.
    Specificatie
    • Working pressure: 10 bar

      Many connection possibilities

      Connections: 4 x G ½" bottom; 2 x G ½" top- for the air vent and plug installation

      Test pressure: 13 bar

      Max. temperature: 110°C

      Colour: RAL 9016 white, other colours from the RAL colour chart are available on request

      Accessories bundled with the radiator: brackets MCW-V, plugs, air vent.

    Technische specificatie
    • Unieke ref.purmo-tinos-vertical-decorative-radiators
    • ProductfamiliePurmo
    • ProductgroepDecorative radiators
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-06-21
    • Editienummer3
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalStaal
    • Ontworpen inOostenrijk
    • Gefabriceerd inPolen
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kachels
    • IFC-classificatieRuimteverwarmer
    • ETIM-codeEC011022
    • ETIM-naamPanel radiator
    • Uniclass 2015-codePr_70_60_36_73
    • Uniclass 2015-beschrijvingRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitelRadiators
    • OmniClass-nummer23-33 15 21 15
    • OmniClass-titelPlate Radiators

    Beschikbaarheid regio

    Europa Oceanië Azië