Publiceer je producten
Radson NG Integra Centro
Purmo

Radson NG Integra Centro

The Radson Integra Centro panel radiators with mid-bottom connectors, profiled heating panels and convection fins are equipped with side covers and a top grille. Two mid-bottom G 3/4" and four side G ½" threaded female connectors allow for central bottom or side connection. The radiator is also equipped with a built-in Danfoss thermostatic valve insert providing pre-setting. The main advantage of the central bottom connection relies of the fact that regardless of the length, height and depth of the radiator, the layout of heating system connections can be defined at the building shell stage and it will not change as a result of the selection of a specific size and type of the radiator.
Specificatie
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130. Spacing of vertical water channels: 40,0 mm Connections: 2 x G 3/4" mid- bottom connectors 4 x G ½" side connectors Working pressure: 10 bar Maximal temperature: 110°C Test pressure: 13 bar Colour: RAL 9016 white, other colours from the RAL colour chart are available on request. Accessories bundled with the radiator: brackets, plug, air vent
Technische specificatie
  • Unieke ref.radson-integra-centro-panel-radiators
  • ProductfamilieRadson
  • ProductgroepPanel radiators
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-06-21
  • Editienummer2
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalStaal
  • Ontworpen inPolen
  • Gefabriceerd inPolen
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kachels
  • IFC-classificatieRuimteverwarmer
  • ETIM-codeEC011022
  • ETIM-naamPanel radiator
  • UNSPSC-naamRadiators
  • UNSPSC-code40101801
  • Uniclass 2015-codePr_70_60_36_73
  • Uniclass 2015-beschrijvingRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitelRadiators
  • OmniClass-nummer23-33 15 21 15
  • OmniClass-titelPlate Radiators
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING