Publiceer je producten
Thermopanel V4 Ramo
Purmo

Thermopanel V4 Ramo

Thermopanel V4 Ramo represents a radiator concept, developed to meet high demands for efficient logistics and modern design and with a flat front panel with decorative lines. A radiator shipped complete from the factory, with everything in place. No loose parts and no extra assembly work. Just screw the supplied brackets, hang up the radiator and connect to the waterbased heating system. Easy, fast and efficient! Thermopanel Ramo has unique and appreciated properties. The patented V4 valve is welded hidden behind the radiator body, with a completely unique method for the industry. No visible pipes and full freedom to install the radiator for either bottom or side connection. Thermopanel Ramo is always supplied with side plates and grids. Thermopanel Ramo has been developed with the focus on logistic completion. By producing the radiator ready for installation in a modern production line, production, distribution and handling are streamlined by warehouse wholesalers. The installer reduces assembly time and eliminates the risk of incorrect or missing items.
Specificatie
  • Types: TPR11, TPR21, TPR22 och TPR33. Construction: EN 442-1 Colour: Standard colour white RAL 9016. 70 different colours available. Pressure: PN 10 Standard connection: ABCD, DN 15 Quality: ISO 9001 and ISO 14001 Heights: 300, 400, 500, 600 mm Lengths: 400, 700, 900, 1000, 1200, 1300, 1600, 1800, 2000, 2300, 2600, 3000 mm Accessories: Design thermostat M30, thermostat adapter and towel rail
Technische specificatie
  • Unieke ref.thermopanel-ramo-panel-radiators
  • ProductfamiliePurmo
  • ProductgroepPanel radiators
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-09-28
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalStaal
  • Ontworpen inFinland
  • Gefabriceerd inPolen
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kachels
  • IFC-classificatieRuimteverwarmer
  • ETIM-codeEC011022
  • ETIM-naamPanel radiator
  • UNSPSC-naamRadiators
  • UNSPSC-code40101801
  • Uniclass 2015-codePr_70_60_36_73
  • Uniclass 2015-beschrijvingRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitelRadiators
  • OmniClass-nummer23-33 15 21 15
  • OmniClass-titelPlate Radiators
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING

Beschikbaarheid regio

Europa
Noorwegen
Zweden
BIMobject-productbibliotheek

Design-app voor Revit

Laad families rechtstreeks in je Revit-model met één klik.

Vind een plek om eenvoudiger toegang te krijgen tot nieuwe objecten, sla je Revit-families op en werk samen met je team.

  • VinkjeWerk rechtstreeks met BIM-objecten naast Revit
  • Vinkje 2 GB cloudopslag - sla uw Revit-content op
  • Vinkje Krijg belichaamde koolstof-LCA (A1-A3) rechtstreeks vanuit Revit