Publiceer je producten
Amplified Speak-Thru Ticket Window Intercom System

Amplified Speak-Thru Ticket Window Intercom System

Two-way communication is accomplished through the use of speakers and microphones located on each side of the partition of this ticket window. The inside operator controls the operation by speaking into the gooseneck microphone. The SC-100L is 4″ in diameter with a gooseneck microphone, on/off switch, volume control for both “talk” mode and “listen” mode, and operates with a rechargeable battery pack. This ticket window unit is great for applications where a “natural voice” speak-thru is not enough to get the job done.

Specificatie
  • Standard Features

    • Rugged aluminum construction
    • Compact 4.0″ diameter design
    • Level 2 bullet-resistant
    • Voice-activated switch
    • Background noise level monitoring
    • Linear volume control
    • Easy installation

    Optional Features

    • Also available with slide up window instead of deal tray in base. Slide up window available in 3 sizes; 
      • 7-1/4”W x 3-1/4”H
      • 9”W x 3”H
      • 12”W x 4”H



Technische specificatie
  • Unieke ref.amplified-speak-thru-intercom-systems
  • ProductfamilieSecurity
  • ProductgroepTicket Windows
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-01-11
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectRamen - Ticket Windows
  • IFC-classificatieWindow
  • ETIM-codeEC003536
  • ETIM-naamWindow (complete with frame)
  • UNSPSC-naamWindows
  • UNSPSC-code301716
  • Uniclass 2015-codePr_30_59_97_80
  • Uniclass 2015-beschrijvingSpeak through units
  • CSI MasterFormat 2014 Code08 56 53
  • CSI MasterFormat 2014 TitelSecurity Windows
  • OmniClass-nummer23-17 13 29
  • OmniClass-titelSecurity Windows
  • CSI UniFormat II-codeB2020
  • CSI UniFormat II-titelExterior Windows