Publiceer je producten
RADA INTELLIGENT CARE - MX1 20F
RADA

RADA INTELLIGENT CARE - MX1 20F

Intelligent thermostatic basin tap with non-touch flow (IR) and temperature (capacitive) controls. Features and benefits: Check valve/filter unit. Programmable temperatures and run time. Automated blend duty flush and cold flush. Thermal disinfection. Non Touch IR flow control. Non Touch capacitive temperature control. Brass valve engine (no plastics). Integral smooth bore copper outlet pipe. Open bore flow insert, removable for easy cleaning. Copper inlet tails. High internal valve flow velocity. Air tested at factory. Programmable duty flushing / Thermal disinfection. Integral 12 month data log. Networkable using modbus RTU over RS485. HTM04-01 Compliant. Programming: Programming via Rada App using iOS tablet over Bluetooth. Blend Duty Flushing: Operating modes: Off, Standard, Smart. Activation time: Real time scheduling (hours/minutes). Interval period: 1 hour - 1 Week. Flush duration: 1 seconds - 25 minutes. Set temperature: Programmable. Cold Only Flushing: Activation time: Real time scheduling (hours/minutes). Interval period: 1 hour -1 Week. Flush duration: 5 seconds - 10 minutes. Thermal Disinfection: Operating modes: Off, Standard, Exponential. Flush duration: 1 - 30 minutes. Minimum temperature: Programmable.
Technische specificatie
  • Unieke ref.IC-MX120F
  • ProductfamilieSanitary
  • ProductgroepTaps & Mixers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-08-09
  • Editienummer1
  • Hoogte (mm)17.5
  • Breedte (mm)6.3
  • Diepte (mm)15.5
Gerelateerd
  • HoofdmateriaalMessing
  • Ontworpen inVerenigd Koninkrijk
  • Gefabriceerd inVerenigd Koninkrijk
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk

Beschikbaarheid regio

Europa
België
Duitsland
Nederland
Verenigd Koninkrijk