Publiceer je producten
Airwell, Superior Vapour Barrier and General Gas Membrane

Airwell, Superior Vapour Barrier and General Gas Membrane

A pipe with an aeration section is inserted from top to bottom in the well. A steady source of air is introduced into this aeration tube effectively lifting water from the bottom of the well to create an aerated flow of water onto the top of the water level of the well itself.


Air access is restored to the water enabling the ventilation of gases, such as radon and methane, to the atmosphere. The system quickly and reliably removes contaminants.

  • automatic
  • maintenance free
  • minimal operating cost
  • no scaling or bio-fouling
  • no chemicals
Technische specificatie
  • Unieke ref.radon-airwell
  • ProductfamiliePlumbing Fixtures - Sanitary Disposal Units
  • ProductgroepRadon Mitigation Solutions
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-06-14
  • Editienummer1
Classificatie
  • Categorie BIMobjectSanitair - Sanitair