Publiceer je producten
Drako Single Lever Shower Mixer Without Shower Kit 3308 S

Drako Single Lever Shower Mixer Without Shower Kit 3308 S

Single lever shower mixer without shower\rkit The Drako series was created for a client who loves contemporary design and creves for Ramon Soler’s quality stamp. Drako has been perfected to the finest detail, offering maximum resistance and solidity due to the quality of materials employed as well as the high craftsmanship. Certification: AENOR N IA NF IS E1 C2 A3 U3
Specificatie
  • Ø40mm ceramic mixer tap cartridge Termostop Block System limiting the maximum temperature of hot water Water saving system S2 (available C2 in some models) by opening the handle in two phases. Flow rate at 3 bars: 12 l/min Acoustic level at 3 bars: < 20 dB. Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome. Resists static pressures ? 10 bars and water hammers of 25 bars. Recommended temperature for the hot water: 55°C. Maximum working temperature: 65°C. Maximum: 1h at 90°C. Working pressure between 1-5 bars, recommended: 3 bars
Technische specificatie
  • Unieke ref.217230
  • ProductfamilieDrako
  • ProductgroepDrako Bathtub & Shower
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-09-18
  • Editienummer1
  • Hoogte (mm)110
  • Breedte (mm)200
  • Diepte (mm)300
Gerelateerd
  • HoofdmateriaalChroom
  • Ontworpen inSpanje
  • Nettogewicht (kg)2
Classificatie
  • Categorie BIMobjectSanitair - Douches
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011329
  • ETIM-naamShower mixing tap
  • UNSPSC-naamBathtub or shower enclosures
  • UNSPSC-code30181507
  • Uniclass 2015-codeAc_35_80_80
  • Uniclass 2015-beschrijvingShowering
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitelBath Accessories
  • OmniClass-nummer23-31 15 17
  • OmniClass-titelBathtub Components
  • CSI UniFormat II-codeC10
  • CSI UniFormat II-titelINTERIOR CONSTRUCTION

Beschikbaarheid regio

Europa Azië Zuid-Amerika Oceanië Afrika Noord Amerika