Publiceer je producten
Drako Sink Mixer With Swivel Spout 332902

Drako Sink Mixer With Swivel Spout 332902

4.8 van de 5 sterren4.8(5 reviews)
Sink mixer with swivel spout The Drako series was created for a client who loves contemporary design and creves for Ramon Soler’s quality stamp. Drako has been perfected to the finest detail, offering maximum resistance and solidity due to the quality of materials employed as well as the high craftsmanship.
Specificatie
  • Ø35mm ceramic mixer tap cartridge de salida libre. Flow rate at 3 bars: 12 l/min . Acoustic level at 3 bars: < 20 dB. Termostop Block System limiting the maximum temperature of hot water Water saving system (S2) by a two-phase opening lever Resists static pressures ? 10 bars and water hammers of 25 bars. Working pressure between 1-5 bars, recommended: 3 bars Recommended temperature for the hot water: 55°C. Maximum working temperature: 65°C. Maximum: 1h at 90°C.
Technische specificatie
  • Unieke ref.33E301602
  • ProductfamilieDrako
  • ProductgroepDrako Kitchen
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-09-18
  • Editienummer1
  • Hoogte (mm)65
  • Breedte (mm)245
  • Diepte (mm)395
Gerelateerd
  • HoofdmateriaalChroom
  • Ontworpen inSpanje
  • Nettogewicht (kg)1.8
Classificatie
  • Categorie BIMobjectKeuken - Kranen en mengkranen
  • IFC-classificatieBouwelement
  • ETIM-codeEC011431
  • ETIM-naamKitchen mixing tap
  • UNSPSC-naamSinks
  • UNSPSC-code30181504
  • Uniclass 2015-codePr_40_20_87_84
  • Uniclass 2015-beschrijvingSink taps
  • CSI MasterFormat 2014 Code11 30 13.13
  • CSI MasterFormat 2014 TitelResidential Kitchen Appliances
  • OmniClass-nummer23-31 13 00
  • OmniClass-titelSinks
  • CSI UniFormat II-codeC10
  • CSI UniFormat II-titelINTERIOR CONSTRUCTION

Beschikbaarheid regio

Europa Azië Zuid-Amerika Oceanië Afrika Noord Amerika