Publiceer je producten
Blautherm Thermostatic Shower Mixer Without Shower Kit 943402 S

Blautherm Thermostatic Shower Mixer Without Shower Kit 943402 S

Thermostatic shower mixer without shower kit Ramon Soler® created Blautherm Single Lever Shower Column, which it is irresistible for its slim aesthetics, its high performance and the level of quality. The shower column set that everyone wants to have at home.
Specificatie
  • Thermostatic cartridge Hot Block anti-burn system Termostop Block System limiting the maximum temperature of hot water Cooltouch system that keeps the faucets cold-tempered to the touch. Flow rate at 3 bars: 12 l/min. Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome. Resists static pressures ? 10 bars and water hammers of 25 bars. Working pressure between 1-5 bars, recommended: 3 bars) Recommended temperature for the hot water: 55°C. Maximum working temperature: 65°C. Maximum: 1h at 90°C.
Technische specificatie
  • Unieke ref.94D302071
  • ProductfamilieBlautherm
  • ProductgroepBlautherm Bathtub & Shower
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-09-18
  • Editienummer1
  • Hoogte (mm)75
  • Breedte (mm)95
  • Diepte (mm)355
Gerelateerd
  • HoofdmateriaalChroom
  • Ontworpen inSpanje
  • Nettogewicht (kg)1.8
Classificatie
  • Categorie BIMobjectSanitair - Douches
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011329
  • ETIM-naamShower mixing tap
  • UNSPSC-naamBathtub or shower enclosures
  • UNSPSC-code30181507
  • Uniclass 2015-codeAc_35_80_80
  • Uniclass 2015-beschrijvingShowering
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitelBath Accessories
  • OmniClass-nummer23-31 15 17
  • OmniClass-titelBathtub Components
  • CSI UniFormat II-codeC10
  • CSI UniFormat II-titelINTERIOR CONSTRUCTION

Beschikbaarheid regio

Europa Azië Zuid-Amerika Oceanië Afrika Noord Amerika