Publiceer je producten
Repolen Pipe Clamp
Repolen Pipe Clamp
    Reboca

    Repolen Pipe Clamp

    The Repolen isophonic pipe clamps are designed for the secure fastening of plastic pipes (PPR and PE100) in cold-water, hot-water, and heating installations. They incorporate an inner lining made of rubber or elastomeric material that absorbs vibrations and noise generated by water flow or by pipe expansion, preventing acoustic transmission to the building structure.

    Specificatie
    • Metal band material: AISI 304 stainless steel

      Inner lining: EPDM rubber

      Operating temperature range: From –30 °C to +100 °C

    Technische specificatie
    • Unieke ref.repolen-pipe-clamp
    • ProductfamilieRepolen PPR/PE100 System
    • ProductgroepPipe clamp
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-11-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStainless steel 316
    • Secundair materiaalRubber
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Riolering