Publiceer je producten
Sliding Door D-STA 20
Sliding Door D-STA 20
Sliding Door D-STA 20
Sliding Door D-STA 20
Sliding Door D-STA 20
Sliding Door D-STA 20
Sliding Door D-STA 20
Sliding Door D-STA 20
    Record

    Sliding Door D-STA 20

    Curtain Wall Hosted Revit Family

    The well-proven double-leaf classic linear automatic sliding door from record is at the very centre of the product range, and are suitable for almost any application. 

    The modular drive and profile systems guarantee a reliable and low-noise operation over long periods. The perfectly designed doors with their elegant appearance can be expanded according to customer requirements with regard to security, performance and convenience. 

    Depending on the requirements, narrow, standard or robust glass profiles are used for the glass doors, and all models can be equipped with escape route safety systems.

    Specificatie
    • Designed using the record system 20 components, STA 20 automatic sliding doors are exceptionally quiet in operation, can be adapted to suit the widest range of conditions and its flexible, modular system helps shorten installation times and reduce servicing and maintenance costs.

      The STA 20 automatic sliding door has opening widths of 800 mm to 3,000 mm and can accommodate door weights of up to 1 x 200 or 2 x 150 kilos.

    Technische specificatie
    • Unieke ref.D-STA_SlidingDoor-03
    • ProductfamilieSliding Door
    • Productgroepby Record
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-09-30
    • Editienummer1
    Gerelateerd
    • Ontworpen inZwitserland
    • Gefabriceerd inZwitserland
    Classificatie
    • Categorie BIMobjectDeuren - Glas
    • IFC-classificatiedeur
    • UNSPSC-naamDoors
    • UNSPSC-code301715
    • Uniclass 2015-codePr_30_59_24
    • Uniclass 2015-beschrijvingDoorsets
    • OmniClass-nummer23-17 11 00
    • OmniClass-titelDoors

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië