Publiceer je producten
FlipFlow Single - Automatic Breach Control System
FlipFlow Single - Automatic Breach Control System
FlipFlow Single - Automatic Breach Control System
FlipFlow Single - Automatic Breach Control System
FlipFlow Single - Automatic Breach Control System
FlipFlow Single - Automatic Breach Control System
FlipFlow Single - Automatic Breach Control System
FlipFlow Single - Automatic Breach Control System
FlipFlow Single - Automatic Breach Control System
    Record

    FlipFlow Single - Automatic Breach Control System

    Non Hosted Revit Family

    The record FlipFlow Automatic Breach Control System offers the highest security level by utilising a series of infrared sensors in combination with volumetric detection to prevent unauthorised access. For applications requiring an extremely high volume of throughput, these multiple units can be placed side by side to handle peak pedestrian flow. The sensor system also scans the interior of the door system to detect the presence of objects left in or passed through the corridor. Each individual FlipFlow is controlled separately, so the units not in use can be locked secure and unused during lower volume periods.

    Specificatie
    • The record FlipFlow provides the highest level of security for a wide range of applications. This user friendly, one-way traffic security system delivers a high volume throughput without jeopardising controlled access.

    Technische specificatie
    • Unieke ref.FlipFlow-single-01
    • ProductfamilieSecurity Entrance Control
    • Productgroepby Record
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-09-30
    • Editienummer1
    • Hoogte (mm)2500
    • Breedte (mm)1200
    • Diepte (mm)8200
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectDeuren - Glas
    • IFC-classificatiedeur
    • Uniclass 2015-codePr_30_59_24_37
    • Uniclass 2015-beschrijvingHigh security doorsets