Publiceer je producten
Regency® City Series™ Chicago Corner 40LE Gas Fireplace
Regency® City Series™ Chicago Corner 40LE Gas Fireplace
Regency® City Series™ Chicago Corner 40LE Gas Fireplace

    Regency® City Series™ Chicago Corner 40LE Gas Fireplace

    Modern Corner Gas Fireplace

    The Regency City Series Chicago corner two sided gas fireplace allows you to have design flexibility creating multiple views from either side of the room.

    CC40LE Designer Gas Fireplace Key Features:

    • Clean uninterrupted view of the fire
    • Invisible glass safety barrier
    • Reflective enamel or glass panels to accentuate the flame picture (optional)
    • Place a TV right above the fire
    • Standard interior lights to accentuate the fire
    • Use any finishing material right to the edge of the fireplace, even wood!
    • Natural Gas or Propane
    • Proflame II remote control (included)
    • Available as Direct Vent or Power Vent
    Specificatie
    • Energy SpecificationsNGLP
      Maximum BTUs/hr28,50028,500
      Turn Down BTU15,50015,500
      Efficiency60.02%60.68%
      EnerGuide Rating55.59%53.12%
      General Specifications
      Product SizeMedium
      Room SizeMedium
      Vent TypeDirect Vent
      Vent Size (Air Intake)6-5/8"
      Vent Size (Exhaust)4"
      Width of Opening
      Width (front)42 15/16 in.
      Height15 1/16 in.
    Technische specificatie
    • Unieke ref.chicago-corner-40le-gas-fireplace
    • ProductfamilieFireplaces
    • ProductgroepCorner Gas Fireplace
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-11-03
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Open haarden
    • IFC-classificatieRuimteverwarmer
    • UNSPSC-naamSpace heaters
    • UNSPSC-code40101819
    • Uniclass 2015-codeTE_70_10_20_80
    • Uniclass 2015-beschrijvingSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitelFireplaces and Stoves
    • OmniClass-nummer23-19 17 15
    • OmniClass-titelGas Fireplace
    • CSI UniFormat II-codeD3020
    • CSI UniFormat II-titelHeat Generating Systems

    Beschikbaarheid regio

    Noord Amerika