Publiceer je producten
F1FR Series

F1FR Series

4.4 van de 5 sterren4.4(14 reviews)
Reliable Models F1FR56, F1FR56LL, F1FR42, F1FR42LL, F1FRXLH & F1FR28 Series Sprinklers are quick response sprinklers which combine the durability of a standard sprin- kler with the attractive low profile of a decorative sprinkler. The Models F1FR56, F1FR56LL, F1FR42, F1FR42LL, F1FRXLH & F1FR28 Series Recessed automatic sprinklers utilize a 3.0 mm frangible glass bulb. These sprinklers have demonstrated response times in laboratory tests which are five to ten times faster than standard response sprinklers. This quick response enables the Model F1FR56, F1FR56LL,
Technische specificatie
  • Unieke ref.F1FR
  • ProductfamilieCommercial quick response
  • ProductgroepF1FR Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2015-05-21
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMetaal
  • Secundair materiaalPlastic
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBrandwerende producten - Brandbeveiliging
  • IFC-classificatieBrandblusaansluiting
  • UNSPSC-naamFire sprinkler heads
  • UNSPSC-code46191610
  • CSI MasterFormat 2014 Code21 13 16
  • CSI MasterFormat 2014 TitelDry-Pipe Sprinkler Systems

Beschikbaarheid regio

Azië Oceanië Noord Amerika Europa Afrika