Publiceer je producten
Phenolic Foam Insulation - SUPERCEL® PAPYRUS
Phenolic Foam Insulation - SUPERCEL® PAPYRUS
Phenolic Foam Insulation - SUPERCEL® PAPYRUS

    Phenolic Foam Insulation - SUPERCEL® PAPYRUS

    SUPERCEL® PAPYRUS comprises a high performance rigid thermoset with a phenolic resin insulation core autohesively bonded with a polythene coated paper based facing covering both the upper and lower side of the board.

    • CE marked according to the EN13166 standard and EPD verified
    • Thermal conductivity: 0,019 / 0,021 W/m.K

    Technische specificatie
    • Unieke ref.supercel-papyrus
    • TypeBouwmateriaal
    • Publicatiedatum2025-06-11
    • Editienummer1
    • Breedte (mm)600
    • Diepte (mm)1200
    Gerelateerd
    • HoofdmateriaalFenol hardschuim
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Isolatie
    • IFC-classificatieMateriaal
    • ETIM-codeEC000406
    • ETIM-naamThermal insulation
    • Uniclass 2015-codePr_80_77_76_62
    • Uniclass 2015-beschrijvingPhenolic foam insulation
    • CSI MasterFormat 2014 Code07 21 13.13
    • CSI MasterFormat 2014 TitelFoam Board Insulation
    • OmniClass-nummer23-13 25 19
    • OmniClass-titelThermal Insulation