Publiceer je producten
Fire Engine | Playground Equipment | Play Vehicle
Fire Engine | Playground Equipment | Play Vehicle
Fire Engine | Playground Equipment | Play Vehicle

    Fire Engine | Playground Equipment | Play Vehicle

    Our Fire Engine brings smiles to the faces of children young and old – even from afar. Imaginative role play knows no limits here. The driver’s cab offers space for three children side by side: one at the rotating steering wheel while the other two get ready for action. A special highlight is the foot pump integrated into the cab, which powers the swivelling spraying head that actually shoots water when the pedals are pressed. Two benches on the rear platform provide additional seating for more young – and not so young – firefighters.

    Recommended for

    • School children
    • Supervised play areas, such as kindergartens, schools, after-school programmes or similar
    • Public play areas without supervision, such as playgrounds, parks or similar
    • Private play areas without supervision, such as campsites or similar
    Specificatie
    • Technical information

      Play equipment built from natural mountain larch

      Core-free
      Sawn-timbers core-free, thus decreasing occurrences of cracking and undesired changes in shape

      Tongue and groove
      Tongue and groove planks made of 4 cm solid wood, highly resilient, no trickling of dust / sand, protection against direct rain

      Plywood
      Plywood made of mountain larch, thickness approx. 3 cm. High dimensional stability. Weatherproof glued according to DIN EN 13353:2011

      Profiled washer
      Profiled washer for covering protruding screw heads according to standard, improved pressure distribution and protection against water. Impedes loosening the bolt

      Ground anchor
      All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel

      Colour
      Solvent-free acrylic paints are used for colouring; the wood is painted in a way which allows the structure of the wood to remain clearly visible.

      Bell made of brass. Grips and steering wheel made of stainless steel, glass bead blasted. Realistic tyre replica.

      Spray Head
      Spray Head made of stainless steel (V2A), with pivoting hand wheel, double-sided stop, glass-bead blasted

      Planning information
      The pedal pump can pump self-priming from a water reservoir provided by the customer; maximum suction height 2.5 m. Alternatively, valve combination Order No. 5.17 can be used.

      • Height: 1.80 m
      • Length: 2.70 m
      • Width: 1.50 m
      • Weight: approx. 430 kg

      Installation information

      Surfacing requirements
      Corresponding to a fall height of ≤ 1.00 m

      Foundations

      • 2 items: 60 x 120 x 50 cm, excavation depth 70 cm
      • 1 item: 30 x 30 x 30 cm, excavation depth 50 cm

      Attention:
      Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.

      Technical changes reserved.

    Technische specificatie
    • Unieke ref.fire-engine
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-06-29
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectTuinaanleg - Speelplaats
    • OmniClass-nummer23-21 29 17
    • OmniClass-titelPlayground Equipment