Publiceer je producten
T-500 Wall-mounted thermostatic shower mixer
Roca

T-500 Wall-mounted thermostatic shower mixer

Wall-mounted thermostatic shower mixer A modern cylindrical and smooth design, making cleaning easier. Ergonomic controls: discreet lever on the back or lower side of the controls, allowing a tight grip even with wet or soapy hands. Integrated Quick Reaction technology: desired temperature in just a few seconds, keeping it constant
Specificatie
  • Compatible with: 5B1C03C00 Shower set with Stella 100/3 handshower, adjustable handshower bracket and flexible hose
Technische specificatie
  • Unieke ref.5A2E18C00
  • ProductfamilieFaucets
  • ProductgroepT-500
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-11-22
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKoperwerk
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieKlep
  • Uniclass 2015-codePr_40_20_87
  • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures