Publiceer je producten
ONA Electronic basin mixer. Mains operated at 230V. It includes power source.
ONA Electronic basin mixer. Mains operated at 230V. It includes power source.
    Roca

    ONA Electronic basin mixer. Mains operated at 230V. It includes power source.

    Electronic basin mixer. Mains operated at 230V. It includes power source. Mediterranean Lifestyle. The softness of its rounded corners reflects the smooth waves of the ocean, and the organic design of its ceramics touches your skin as lightly as a summer breeze.
    Specificatie
    • Optional with: 818014..0 Touchless soap and hand sanitizer dispenser, deck-mounted. Mains operated at 100-240V. It includes power source 818020..0 Touchless soap and hand sanitizer dispenser, deck-mounted. Powered by four 1.5V LR03 (AAA) alkaline batteries (not included).
    Technische specificatie
    • Unieke ref.5A559Exx0
    • ProductfamilieFaucets
    • ProductgroepOna
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-07-07
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalKoperwerk
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieKlep
    • Uniclass 2015-codePr_40_20_87
    • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures