Publiceer je producten
AVANT Self-closing wall-mounted basin faucet w/ push button and 190 mm long spout
Roca

AVANT Self-closing wall-mounted basin faucet w/ push button and 190 mm long spout

Self-closing wall-mounted basin faucet with push button and 190 mm long spout. This line of timer faucet with an advanced design is suitable for public or semi-public spaces that aim to differenciate themselves: hotels, VIP areas, etc. Ergonomic shapes of this collection avoid water splashes on the shelf and taken together comprise a highly integrated and elegant design. Due to the SOFT push button, this line is a user-friendly solution for elderly people and children.
Technische specificatie
  • Unieke ref.5A7979C00
  • ProductfamilieFaucets
  • ProductgroepAvant
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-06-08
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalChroom
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieSanitairaansluiting
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codePr_40_20_87
  • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitelCommercial Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures