Publiceer je producten
AVANT Exposed, angle shut-off cock for urinal
Roca

AVANT Exposed, angle shut-off cock for urinal

Exposed, angle shut-off cock for urinal
Specificatie
  • Application place: Urinal Faucet type: Simple tap Finish: Chrome Flow regulator Installation type: Wall-mounted Push-button opening Temperature control: Cold or Pre-mixed water Vandal proof Water and energy saving Water connection thread: 1/2" With wall plate
Technische specificatie
  • Unieke ref.5A9279C00
  • ProductfamilieFaucets
  • ProductgroepAvant
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-10-11
  • Editienummer1
Gerelateerd
  • HoofdmateriaalChroom
  • Ontworpen inSpanje
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieKlep
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_40_20_93_79
  • Uniclass 2015-beschrijvingUrinal flushing valves
  • CSI MasterFormat 2014 Code40 05 65.11
  • CSI MasterFormat 2014 TitelAngle Valves
  • OmniClass-nummer23-27 31 00
  • OmniClass-titelValves
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures