Publiceer je producten
PLENUM SQUARE - Shower kit with Plenum Square 3 functions handshower, 800 mm slide bar with adjustable handshower bracket, soap dish and 1.70 m flexible hose
Roca

PLENUM SQUARE - Shower kit with Plenum Square 3 functions handshower, 800 mm slide bar with adjustable handshower bracket, soap dish and 1.70 m flexible hose

SQUARE - Shower kit with Plenum Square 3 functions handshower, 800 mm slide bar with adjustable handshower bracket, soap dish and 1.70 m flexible hose. A multi-function hand shower collection, with a round or square design and a new integrated button that allows you to easily switch between its three functions to obtain greater comfort when enjoying a shower.
Technische specificatie
  • Unieke ref.5B1A10C00
  • ProductfamilieShower kits
  • ProductgroepPlenum
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-05-25
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKoperwerk
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectSanitair - Douches
  • IFC-classificatieSanitairaansluiting
  • Uniclass 2015-codePr_40_20_87_76
  • Uniclass 2015-beschrijvingShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitelResidential Showers
  • OmniClass-nummer23-31 17 00
  • OmniClass-titelShowers
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures