Publiceer je producten
Plenum Shower kit. 3 functions, 130 mm hand-shower, 700 mm slide bar with adjustable hand-shower bracket and 1.70 m PVC shower flexible hose
Plenum Shower kit. 3 functions, 130 mm hand-shower, 700 mm slide bar with adjustable hand-shower bracket and 1.70 m PVC shower flexible hose
    Roca

    Plenum Shower kit. 3 functions, 130 mm hand-shower, 700 mm slide bar with adjustable hand-shower bracket and 1.70 m PVC shower flexible hose

    Plenum - Shower kit. 3 functions, 130 mm hand-shower, 700 mm slide bar with adjustable hand-shower bracket and 1.70 m PVC shower flexible hose. A multi-function hand shower collection, with a round or square design and a new integrated button that allows you to easily switch between its three functions to obtain greater comfort when enjoying a shower.
    Technische specificatie
    • Unieke ref.5B8E14XX0
    • ProductfamilieFaucets
    • ProductgroepPlenum
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-06-10
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalKoperwerk
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië