Publiceer je producten
ALFA Basin mixer with chain connector, Cold Start
Roca

ALFA Basin mixer with chain connector, Cold Start

Basin mixer with chain connector Basin models feature Cold Start, cold water opening that guarantees energy savings of 45%. Renovated design with more volume yet presenting a stylish body for the basic segment Slanted and with a slightly forward tilted spout that prevents water from stagnating. Latest generation of flow limiters to 5L/min, regardless of the pressure system, with water savings of 60% Best-in-class coating thickness which exceeds European norm standards: Chrome (0.3μm) and Nickel (12μm)
Technische specificatie
  • Unieke ref.5A3M25xx0
  • ProductfamilieFaucets
  • ProductgroepAlfa
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-12-02
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKoperwerk
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieKlep
  • Uniclass 2015-codePr_40_20_87
  • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures