Publiceer je producten
Vega Plus  Round  Single-lever shower column adjustable in height  Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
Vega Plus  Round  Single-lever shower column adjustable in height  Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
    Roca

    Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower

    Round. Single-lever shower column adjustable in height. Shower-head ø250 mm, 1.50 m metallic flexible hose and Stella 100/3F hand-shower. The minimalist Vega Plus shower columns have a convenient single lever handle on the side and offer adjustable height and shower head options for a personalised shower experience.
    Technische specificatie
    • Unieke ref.5A9A6EXX0
    • ProductfamilieShower columns
    • ProductgroepVega Plus
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-11-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalKoperwerk
    • Ontworpen inSpanje
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers