Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies. hier !

Accepteren
;

ARDOSIA - PT ARDOSIA GRAFITE ABS 60X120 RET

Unieke ref.: FOS025410
Fabrikant: Roca
Product familie: WALL TILE
Product groep: ARDOSIA
Breedte (mm): 600
Hoogte (mm): 10
Diepte (mm): 1200
Publicatiedatum: 2019-11-06
Editie nummer: 1
Type: Bouwmateriaal
Download (4)

Ardosia has been known for centuries as a slate for its use on blackboards and later on roofs of medieval castles, until it gained floors and walls. It is a material of great versatility and source of inspiration for the Ardosia Series, which reproduces all the variation of veins and textures characteristic of natural stone. In shades of black, it's ideal for indoors or outdoors, including for pool decks. With rustic beauty, it's a great alternative to sober and timeless spaces.


Primair materiaal: Ceramics
Secundair materiaal:
Ontworpen in : Brazil
Vervaardigd in : Brazil

BIMobject categorie: Vloeren - Tiles
IFC classificatie: Floor
UNSPSC naam: Ceramic tiles or flagstones
UNSPSC code: 30131704
Uniclass 1.4 Code : L5331
Uniclass 1.4 Beschrijving: Floor tiles
Uniclass 2.0 Code : PR-92-96
Uniclass 2.0 Beschrijving: Wall And Floor Tiles
Uniclass 2015 Code : Pr_35_93_96_63
Uniclass 2015 Beschrijving: Porcelain tiles
NBS Reference Code : 92-96
NBS Reference Beschrijving: Wall And Floor Tiles
OmniClass nummer: 23-15 17 13 13 13
OmniClass Titel: Ceramic Tile Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
Dit product is beschikbaar in :
Africa
  • Angola
  • Kenya
  • Liberia
  • Mozambique
  • Nigeria
  • São Tomé and Príncipe
  • South Africa
Middle East
  • Lebanon
North America
  • Aruba
  • Barbados
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Haiti
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Saint Vincent and the Grenadines
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Uruguay
  • Venezuela

BIMobject®