Publiceer je producten
FlashCove™ Wall Base
FlashCove™ Wall Base

    FlashCove™ Wall Base

    When hygiene matters, FlashCove is the only resilient rubber base molding guaranteed to perform in challenging environments. FlashCove Prefabricated Bases arrive on site with a bonded aluminum reinforcing backer that strengthens the weakest part of the base. Where site-formed bases are prone to punctures during maintenance and use, thus compromising hygiene, we guarantee FlashCove Bases to stay puncture proof for life.

    FlashCove is perfect for new installs, retrofits, repairs and maintenance. FlashCove provides fastest and tightest installation for unmatchable fit and finish. The tighter radius of a FlashCove Prefabricated Base allows for no gaps at standard door frames and corners. Unlike baseboards made from plywood, the tighter radius on FlashCove also allows cleaning equipment to get closer to the wall and clean more thoroughly without the risk of damaging or puncturing the base. 

    It is the only puncture-proof wall base molding with a lifetime warranty. We guarantee FlashCove Prefabricated Bases to be immune from the failures that plague site-formed bases such as movement of equipment, maintenance machines, point loads, and chairs.

    Neem contact op met Roppe Corporation, USA

    Specificatie
    • Two Standard Sizes:
      • 3” Floor x 4” Wall x 10’ Lengths
      • 3” Floor x 6” Wall x 10’ Lengths

    Technische specificatie
    • Unieke ref.flashcove-wall-base
    • ProductfamilieWall Base
    • ProductgroepFlashCove™
    • TypeBouwmateriaal
    • Publicatiedatum2021-05-12
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalElastomer
    • Secundair materiaalRubber
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectVloeren - Rubberen vloeren
    • IFC-classificatieFloor
    • ETIM-codeEC012271
    • ETIM-naamRubber flooring
    • UNSPSC-naamRubber flooring
    • UNSPSC-code30161705
    • Uniclass 2015-codePr_35_90_43_74
    • Uniclass 2015-beschrijvingRubber cove skirtings
    • CSI MasterFormat 2014 Code09 65 13.13
    • CSI MasterFormat 2014 TitelResilient Base
    • OmniClass-nummer23-15 17 15 15
    • OmniClass-titelRubber Flooring
    • CSI UniFormat II-codeC3020
    • CSI UniFormat II-titelFloor Finishes