Publiceer je producten
Ceiling Dome - CD89x16, 89-1/4” wide x 15-11/16” deep

Ceiling Dome - CD89x16, 89-1/4” wide x 15-11/16” deep

Royal Corinthian manufactures fiberglass “FRP” domes as well as high density polyurethane domes for
both interior and exterior use. Polyurethane domes tend to be smaller, come in one piece, and come
primed ready for final paint finish. Fiberglass domes range from smaller one piece units to very large multipiece
units. The domes can be plant assembled or assembled on site. The segment line between each
section can be left visible or filled in prior to priming and painting.

Typically, our fiberglass domes come with
a paintable white marine grade gelcoat but can come in a variety of colors, stone finishes, or granite finishes.
Pictured are some of our standard domes but due to our in-house mold capabilities a custom dome is
fairly inexpensive so please design or have us design a dome that suits your needs or vision.

Technische specificatie
  • Unieke ref.ceilingdome-cd89-1116-deep
  • ProductfamilieCeiling Systems
  • ProductgroepDecorative Ceiling Domes
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-11-19
  • Editienummer1
Classificatie
  • Categorie BIMobjectBouw - Plafond
  • CSI MasterFormat 2014 Code09 53 00
  • CSI MasterFormat 2014 TitelAcoustical Ceiling Suspension Assemblies