Publiceer je producten
FSD60-2OW : UL Classified 1 1/2 hr. Class II, Airfoil blade, Out of Wall/Floor
Ruskin

FSD60-2OW : UL Classified 1 1/2 hr. Class II, Airfoil blade, Out of Wall/Floor

The FSD60-2OW is a UL555 Classified Fire Damper and a UL555S Classified Smoke Damper designed for use in "out of wall or concrete floor" through penetration applications. The FSD60-2OW Features:
  • Airfoil Blades
  • Rated to 2,000 fpm and 4" w.g.
  • UL555S Leakage Class II
  • 1 1/2 Hour UL555
  • Factory Provided Insulation
  • Mounting Angle One Side
.
Technische specificatie
  • Unieke ref.rd-00317-068
  • ProductfamilieSmoke Dampers
  • ProductgroepCombination Fire/Smoke Dampers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2009-09-09
  • Editienummer1
Classificatie
  • Categorie BIMobjectBrandwerende producten - Rookventilatie