Publiceer je producten
SD60 UL Classified Class I, Airfoil Blade
Ruskin

SD60 UL Classified Class I, Airfoil Blade

The SD60 is a UL555S Classified Leakage Class I smoke damper. It features:
  • UL555S Class I.
  • Rated to 2,000 fpm and 4" w.g.
  • With factory furnished actuator, provides fail-safe operation (the damper automatically goes to the desired fail-safe position when fire interrupts power.)
  • Available with factory furnished sleeves.
  • Airfoil blades, which have greater strength, less static pressure, superior sealing, superior fire protection, and produce less noise
.
Technische specificatie
  • Unieke ref.rd-00317-094
  • ProductfamilieSmoke Dampers
  • ProductgroepSmoke Dampers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2009-09-09
  • Editienummer1
Classificatie
  • Categorie BIMobjectBrandwerende producten - Rookventilatie