Publiceer je producten
ADH12 SMACNA Hinged Access Door
Ruskin

ADH12 SMACNA Hinged Access Door

Ruskin access doors offer quick, easy and economical installation wherever duct access is needed. Manual locks assure tight door closure and the continuous piano-type hinge models give smooth operation. The ADCW and ADHW models feature a “see through” panel that permits visual duct inspection without door removal.

The ADH12 Single Skin Access Door is constructed of galvanized steel and features:

  • Quick, easy installation wherever duct access is needed.
  • Manual locks, assuring tight door closure.
  • Continuous, piano-type hinges that give smooth operation.
Specificatie
  • The ADH12 Single Skin Access Door is constructed of galvanized steel and features:

    • Quick, easy installation wherever duct access is needed.
    • Manual locks, assuring tight door closure.
    • Continuous, piano-type hinges that give smooth operation.
Technische specificatie
  • Unieke ref.rd-00317-172
  • ProductfamilieAccess Fittings for Air Ductwork
  • ProductgroepAccess Doors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2009-09-09
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem