Publiceer je producten
ADH24 Standard Hinged Access Door
Ruskin

ADH24 Standard Hinged Access Door

The ADH24 Double Skin Access Door is constructed of galvanized steel and features:
  • Quick, easy installation wherever duct access is needed.
  • Manual locks, assuring tight door closure
  • Continuous, piano-type hinges that give smooth operation
.
Specificatie
  • Ruskin access doors offer quick, easy and economical installation wherever duct access is needed. Manual locks assure tight door closure and the continuous piano-type hinge models give smooth operation. The ADCW and ADHW models feature a "see through" panel that permits visual duct inspection without door removal.

Technische specificatie
  • Unieke ref.rd-00317-177
  • ProductfamilieAccess Fittings for Air Ductwork
  • ProductgroepAccess Doors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2009-09-09
  • Editienummer2
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem