Publiceer je producten
Ruskin Aluminum Stationary Drainable Louver ELF6375DXH
Ruskin Aluminum Stationary Drainable Louver ELF6375DXH
    Ruskin

    Ruskin Aluminum Stationary Drainable Louver ELF6375DXH

    The ELF6375DXH Drainable Stationary Louver is 6" deep and has a 37-1/2 degree blade angle. It features:

    • 57% free area.
    • High performance frame system with drainable head collects and removes water to provide excellent water penetration performance.
    • Drain gutter in each blade minimizes water cascade between blades.
    • Architecturally styled, hidden mullions allowing continuous line appearance up to 120".
    • Aluminum construction for low maintenance and high resistance to corrosion.
    • All welded construction.
    Technische specificatie
    • Unieke ref.rd-28
    • ProductfamilieFixed Exterior Louvers and Grilles
    • ProductgroepStationary Louvers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2009-09-09
    • Editienummer1
    Classificatie
    • Categorie BIMobjectDeuren - Lamellen