Publiceer je producten
Ruskin Wind-Driven Rain Resistant Stationary Louver EME3625
Ruskin Wind-Driven Rain Resistant Stationary Louver EME3625
    Ruskin

    Ruskin Wind-Driven Rain Resistant Stationary Louver EME3625

    The EME3625 Wind Driven Rain Resistant Stationary Louver has a 3" deep frame and vertical blades.

    It features:

    • 45% free area.
    • Closely spaced vertical blades that prevent the penetration of wind-driven rain, reducing damage and additional operating expenses.
    • Less expensive than 4" and 6" wind-driven rain models.
    • Aluminum construction for low maintenance and high resistance to corrosion.
    Technische specificatie
    • Unieke ref.rd-45
    • ProductfamilieFixed Exterior Louvers and Grilles
    • ProductgroepWind-Driven Louvers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2009-09-09
    • Editienummer1
    Classificatie
    • Categorie BIMobjectDeuren - Lamellen