Publiceer je producten
Ruskin Steel Stationary Drainable Louver L6375D
Ruskin Steel Stationary Drainable Louver L6375D
    Ruskin

    Ruskin Steel Stationary Drainable Louver L6375D

    The L6375D Steel Stationary Drainable Blade Louver is 6" deep with at a 37-1/2 degree blade angle. It features:

    • 55% Free Area.
    • Low pressure drop and water penetration.
    • Drain gutters in each blade and downspouts in jambs and mullions to drain water from louver for minimum water cascade from blade to blade.
    • Archtitecturally styled hidden mullions allowing continuous line appearance up to 120".
    • Economical galvanized steel construction.
    Technische specificatie
    • Unieke ref.rd-66
    • ProductfamilieFixed Exterior Louvers and Grilles
    • ProductgroepStationary Louvers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2009-09-09
    • Editienummer1
    Classificatie
    • Categorie BIMobjectDeuren - Lamellen