Publiceer je producten
Ruskin Aluminum Stationary Louver ELF837
Ruskin Aluminum Stationary Louver ELF837
    Ruskin

    Ruskin Aluminum Stationary Louver ELF837

    The ELF837 Stationary Louver is 4" deep and has a 37 1/2 degree blade angle. It features:
    52% free area.
    Architecturally styled hidden mullions allowing continuous line appearance.
    Aluminum construction for low maintenance and high resistance to corrosion.
    Low pressure drop and low water penetration.

    Specificatie
    • The ELF837 Stationary Louver is 4" deep and has a 37 1/2 degree blade angle. It features:

      52% free area.
      Architecturally styled hidden mullions allowing continuous line appearance.
      Aluminum construction for low maintenance and high resistance to corrosion.
      Low pressure drop and low water penetration.

    Technische specificatie
    • Unieke ref.rd-95
    • ProductfamilieFixed Exterior Louvers and Grilles
    • ProductgroepStationary Louvers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2009-09-09
    • Editienummer1
    Classificatie
    • Categorie BIMobjectDeuren - Lamellen