Publiceer je producten
GPX Architectural Series 60 Minute Fire Resistive Rated Wall - Interior
GPX Architectural Series 60 Minute Fire Resistive Rated Wall - Interior

    GPX Architectural Series 60 Minute Fire Resistive Rated Wall - Interior

    60 Minute Fire Resistive Rated Wall - Interior with SuperLite II-XL 60 glazing
    • Aluminum framing system available in multiple profiles for interior and exterior applications.
    • 60 minute fire resistive transparent wall/window assemblies tested to ASTM E-119, which limits the temperature-rise to 250° F above ambient on the non-fire side.
    • Meets ANSI Z97.1 and CPSC Cat. II (400 ft. lbs.) impact safety.
    • Capable of floor-to-floor and wall-to-wall glazing.
    • Fully vetted for exterior performance with static & dynamic water pressure testing, air infiltration testing, thermal cycling & condensation evaluation, and structural, seismic and interstory displacement testing.
    • Can be customized to meet Level 8 Ballistic per UL 752-2005.
    • Offered in standard and custom finishes including high performance fluoropolymer finishes by PPG, clear anodized, bronze anodized, black anodized, Decoral®, any species of wood veneer, ornamental metal, and more.
    Technische specificatie
    • Unieke ref.60_m_fire_resist_wall_interior
    • ProductfamilieWalls
    • ProductgroepFire resistive
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-05-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlas
    • Secundair materiaalAluminium
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectMuren - Muur
    • IFC-classificatieCurtain Wall
    • UNSPSC-naamGlass curtainwalling
    • UNSPSC-code30151806
    • Uniclass 2015-codeSs_25_60_35_30
    • Uniclass 2015-beschrijvingFire-resistant glazing systems
    • CSI MasterFormat 2014 Code08 41 13.13
    • CSI MasterFormat 2014 TitelFire-Rated Aluminum-Framed Entrances and Storefronts
    • OmniClass-nummer23-17 15 11 25
    • OmniClass-titelHeat Strengthened Glass
    • CSI UniFormat II-codeB20
    • CSI UniFormat II-titelEXTERIOR CLOSURE

    Beschikbaarheid regio

    Azië Europa Afrika Zuid-Amerika Oceanië Noord Amerika