Publiceer je producten
54000 Series Standard Metal Lockers - Four Tier - 3 Wide

54000 Series Standard Metal Lockers - Four Tier - 3 Wide

Constructed of 16 gauge steel, Salsbury 54000 series 15" wide standard lockers offer ample space for personal storage needs. 15" wide four tier standard lockers are available in a gray, tan or blue powder coated finish and as unassembled or assembled units. One wide lockers are 15" wide and three (3) wide lockers are 45" wide. These spacious lockers are six (6) feet high (add 6'' for legs) and are available in 15" and 18" depths. Sloping hoods, finished end panels, end bases, front bases, compartment shelves, fillers and lockers without legs are available as options upon request.

Specificatie
  • Constructed of 16 gauge steel

    Ideal for colleges, high schools, locker rooms, employee changing rooms, government agencies, gyms and many other applications

    25% wider than 12" wide vented lockers

    Available as unassembled or assembled (additional charge for assembled)

    Feature a durable powder coated finish available in gray, tan or blue

    Available in 6 foot height (add 6" for legs)

    Units have a compartment size that is 15" wide, 18" high and 15" or 18" deep

    Available as 1 wide or 3 wide units

    Each locker compartment includes a steel hasp assembly and can accommodate built-in combination or key locks, combination or key padlocks and factory installed electronic or resettable combination locks

    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Technische specificatie
  • Unieke ref.54000_Series_Standard_Metal_Lockers_Four_Tier_3_Wide
  • ProductfamilieMetal Lockers
  • Productgroep15" Wide Standard - Four Tier
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-03-20
  • Editienummer1
  • Breedte (inch)45
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMeubilair - Rekken en opslag
  • Uniclass 2015-codePr_40_30_78_48
  • Uniclass 2015-beschrijvingLockers
  • CSI MasterFormat 2014 Code10 51 13
  • CSI MasterFormat 2014 TitelMetal Lockers
  • OmniClass-nummer23-19 13 11
  • OmniClass-titelMetal Lockers
  • CSI UniFormat II-codeE2010
  • CSI UniFormat II-titelFixed Furnishings