Publiceer je producten
66000 Series Standard Metal Lockers - Box Style Bridge

66000 Series Standard Metal Lockers - Box Style Bridge

Constructed of 16 gauge steel, Salsbury 66000 series 12" wide box style standard bridge lockers feature sixteen (16) standard box style lockers. Available in a gray, tan or blue powder coated finish and as unassembled or assembled units, box style bridge lockers are ideal for applications where space is limited. An easy to reach 48" coat rod allows hanging space for full length garments. Minor assembly required.

Specificatie
  • Constructed of 16 gauge steel 

    Ideal for colleges, high schools, locker rooms, employee changing rooms, government agencies, gyms and many other applications 

    Available as unassembled or assembled (additional charge for assembled) 

    Feature a durable powder coated finish available in gray, tan or blue 

    Available in 6 foot height (add 6" for legs) 

    Units have 16 compartments that are 12" wide, 12" high and 18" deep 

    An easy to reach coat rod allows hanging space for full length garments 

    Each locker compartment includes a strong steel hasp for added security and can accommodate built-in combination or key locks and combination or key padlocks 

    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Technische specificatie
  • Unieke ref.66000_Series_Standard_Metal_Lockers_Box_Style_Bridge
  • ProductfamilieMetal Lockers
  • Productgroep12" Wide Standard - Box Style Bridge
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-04-25
  • Editienummer1
  • Breedte (inch)72
  • Diepte (inch)18
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMeubilair - Rekken en opslag
  • Uniclass 2015-codePr_40_30_78_48
  • Uniclass 2015-beschrijvingLockers
  • CSI MasterFormat 2014 Code10 51 13
  • CSI MasterFormat 2014 TitelMetal Lockers
  • OmniClass-nummer23-19 13 11
  • OmniClass-titelMetal Lockers
  • CSI UniFormat II-codeE2010
  • CSI UniFormat II-titelFixed Furnishings