Publiceer je producten
Fontane Bianche - Wall Hooks
Fontane Bianche - Wall Hooks
Fontane Bianche - Wall Hooks
Fontane Bianche - Wall Hooks
Fontane Bianche - Wall Hooks
Fontane Bianche - Wall Hooks
Fontane Bianche - Wall Hooks
Fontane Bianche - Wall Hooks

    Fontane Bianche - Wall Hooks

    The elegance of the Fontane Bianche wall hooks comes not only from the design itself but also from the fact that each hook is created from a single piece of marble with no joins to interrupt its pure form. Available in a range of colours and stone types — white Bianco Carrara, creamy Botticino, opulent Verde Guatemala and dapply grey Gris du Marais® — these understated hooks add a flourish of sophistication to any room. The Fontane Bianche Collection was created as a set for the bathroom, featuring trays, soap dishes, toothbrush holders, mirrors and towel rings, which together spotlight the complementary materials’ elegant nature. Hand finished in Tuscany, the collection is available in Bianco Carrara and Pietra d’Avola.
    Specificatie
    • Fontane Bianche wall hooks are available in three sizes in Bianco Carrara, Verde Guatemala, Botticino and Gris Du Marais.
    Technische specificatie
    • Unieke ref.Fontane-Bianche-Wall-Hooks
    • ProductfamilieFontane Bianche
    • ProductgroepWall Hooks
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-09-20
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMarmer
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer accessoires
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • CSI MasterFormat 2014 Code12 58 00
    • CSI MasterFormat 2014 TitelResidential Furniture
    • OmniClass-nummer23-21 23 00
    • OmniClass-titelResidential Furniture and Equipment