Publiceer je producten
DVM S2 Heat Recovery Condensing Unit (460 V, 3, 60Hz)

DVM S2 Heat Recovery Condensing Unit (460 V, 3, 60Hz)

What is VRF?

Variable Refrigerant Flow (VRF) systems consist of outdoor units connected to multiple indoor units via refrigerant piping to provide
cooling and heating to individual zones. The outdoor units can modulate capacity based on the requirements of the individual zones,
thus saving energy by not always running at 100% capacity and improving occupant comfort by maintaining temperature as needed
in each individual zone. 

With design flexibility, premium comfort, and superior performance, Samsung DVM S2 VRF systems offer just the right solution for any application.

Design Flexibility

Refrigerant Volume Reduction
High performance sub-cooling control allows reduction of main liquid pipe diameter from the outdoor unit to the first HR MCU or Y-joint to reduce overall system charge by an average of over 30%. Accordingly, the installation site can reduce not only the cost of refrigerant, but also the cost of piping and insulation. Conditions apply.

Wide Variety of Indoor Unit Options

Samsung’s indoor units employ innovative technologies, like WindFree™* Cooling technology, to optimize comfort in any environment. With over 10 types of indoor units, ranging from 5,000 to 96,000 Btu/h, there are solutions for almost any application.

Extended Piping Length
DVM S2 systems offer installation options with extended equivalent piping length up to 722 ft. between the outdoor unit and furthest indoor unit, vertical separation up to 361 ft., and 164 ft.1 between the highest and lowest indoor units. Conditions apply.

Control Integration Options

A number of control options are available to fit a variety of project needs, from simple local controllers to full central control options. This grants the capability to integrate into any Building Management System (BMS) through BACnet, LonWorks, or ModBus.


Comfort.

Ultimate Zoning Solution

Samsung DVM S2 systems allow for precise temperature control in multiple zones, providing comfort to a wide range of occupants. Heat Recovery systems add the capability to heat and cool separate zones simultaneously making it a superior choice.

Quiet Operation
Samsung systems are meticulously designed with the user in mind, and minimizing sound levels is a key design aspect that Samsung engineers focus on.

WindFree™* Cooling Technology
WindFreeTM* Cooling technology maintains the desired temperature and eliminates cold drafts by delivering air through micro holes on the unit’s louver(s) and fascia panel when the louver(s) are closed, producing a dispersed and gentle flow of air defined as “still air.”

Specificatie
  • DVM S2
    DVM S2 is the latest generation of Samsung VRF systems boasting industry leading efficiencies and heating and cooling performance.

    Features

    • Available in heat pump and heat recovery
    • 208-230V / 60Hz / 3 Ø or 460V / 60Hz / 3 Ø
    • 6, 8, 10, 12, 14, 16, 18 and 20 ton modules
    • Connect up to 3 outdoor units for system capacities up to 40 tons
    • Connect up to 64 indoor units
    • Wide operating range from 122°F (50°C) ambient to as low as -22°F (-30°C)
    • Design diversity ratio of 50 - 184%**
    • Simplified chassis design and integral inverter check function
Technische specificatie
  • Unieke ref.dvm-s2-heat-recovery-condensing-unit-460v
  • ProductfamilieCommercial
  • ProductgroepVRF Heat Recovery
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-10-27
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inZuid-Korea
  • Gefabriceerd inZuid-Korea
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Warmte-terugwininstallatie
  • IFC-classificatieCondensator
  • ETIM-codeEC011286
  • ETIM-naamHeat recovery unit
  • Uniclass 2015-codeEF_65_80
  • Uniclass 2015-beschrijvingAir conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 37 00
  • OmniClass-titelRefrigerant Condensing Units

Beschikbaarheid regio

Noord Amerika
Amerikaanse Maagdeneilanden
Anguilla
Antigua en Barbuda
Aruba
Bahama's
Barbados
Belize
Bermuda
Britse Maagdeneilanden
Canada
Caribisch Nederland
Costa Rica
Cuba
Curaçao
Dominica
Dominicaanse Republiek
El Salvador
Grenada
Groenland
Guadeloupe
Guatemala
Haïti
Honduras
Jamaica
Kaaimaneilanden
Martinique
Mexico
Montserrat
Nicaragua
Panama
Porto Rico
Saint Kitts en Nevis
Saint Martin
Saint Vincent en de Grenadines
Saint-Barthélemy
Saint-Pierre en Miquelon
SaintLucia
Sint Maarten
Trinidad en Tobago
Turks- en Caicoseilanden
Verenigde Staten