Publiceer je producten
Beton Deco - Exposed Concrete Effect Decorative Coating, Int.&Ext.
Beton Deco - Exposed Concrete Effect Decorative Coating, Int.&Ext.
Beton Deco - Exposed Concrete Effect Decorative Coating, Int.&Ext.
Beton Deco - Exposed Concrete Effect Decorative Coating, Int.&Ext.
Beton Deco - Exposed Concrete Effect Decorative Coating, Int.&Ext.
Beton Deco - Exposed Concrete Effect Decorative Coating, Int.&Ext.
Beton Deco - Exposed Concrete Effect Decorative Coating, Int.&Ext.

    Beton Deco - Exposed Concrete Effect Decorative Coating, Int.&Ext.

    Beton Deco is a lime-enriched decorative coating that delivers a raw, exposed concrete look for minimalist and industrial interiors. 

    Suitable for interior and exterior walls, it is trowel-applied over a primed surface for a smooth, contemporary concrete finish.

    concrete effect, exposed concrete look

    Specificatie
    • Beton Deco gives surfaces an exposed concrete and loft style appearance, suitable for both interior and exterior applications. Its flexible and versatile nature adapts to any decoration project, offering a sophisticated industrial look with a natural, raw texture. Beton Deco Lime, the eco friendly lime based version, provides an ideal solution for those seeking both aesthetics and sustainability.

    Technische specificatie
    • Unieke ref.decorative-plaster-beton-deco
    • ProductfamilieDecorative
    • ProductgroepDecorative Plasters
    • TypeBouwmateriaal
    • Publicatiedatum2025-11-07
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPleister
    • Secundair materiaalVerf
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieMateriaal
    • Uniclass 2015-codePr_35_31_22
    • Uniclass 2015-beschrijvingDecorative coatings
    • CSI MasterFormat 2014 Code09 94 13
    • CSI MasterFormat 2014 TitelTextured Finishing
    • OmniClass-nummer23-15 21 11 13
    • OmniClass-titelTextured Paints

    Beschikbaarheid regio

    Europa Azië Noord Amerika Zuid-Amerika Afrika