Publiceer je producten
Aveiro 70 wall mounted toilet
Aveiro 70 wall mounted toilet
Aveiro 70 wall mounted toilet

    Aveiro 70 wall mounted toilet

    Domestic and commercial use. Versatile timeless design. Seats with clipoff system, easy to clean, and slow close option. Back to wall WC.

    Specificatie
    • Compatible toilet seats (not included): 20331 - Aveiro toilet seat with slowclose system; 20321 - Aveiro toilet seat; 23320 - Aveiro toilet seat;  4A03042 - 70 Aveiro extension pipe for wall mounted toilet; 41733xx ‐ SANGLASS WALL external frame w/ dual flushing cistern for wall hung WC; 4193311 – Pack SANSLIM built‐in frame w/ dual flushing cistern for wall hung WC + To‐Slim dual flush plate; 411023 ‐ SANDOUBLE free standing frame w/ dual flushing cistern for wall hung WC; 4103311 ‐ Moove dual flush plate; 40333 ‐ SANFIX frame w/ dual flushing cistern for wall hung WC (for brick walls); 40323 ‐ SANFIX free standing frame w/ dual flushing cistern for wall hung WC; 40233 ‐ SANFLUSH built‐in frame w/ dual flushing cistern for wall hung WC; 40633 ‐ SANSPACE frame w/ dual flushing cistern for wall hung WC; (for brick walls); 40533 ‐ SANBEST built‐in frame w/ dual flushing cistern for wall hung WC (for brick walls); 40003xx ‐ Orange dual flush plate; 40013xx ‐ Plan dual flush plate; 40023xx‐ Easy dual flush plate; 40033xx – Moon dual flush plate; 40043xx – Square dual flush plate.

    Technische specificatie
    • Unieke ref.103042_Aveiro_wall-mounted-toilet
    • ProductfamilieAveiro
    • Productgroeptoilet
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-05-04
    • Editienummer1
    • Hoogte (mm)345
    • Breedte (mm)360
    • Diepte (mm)700
    Gerelateerd
    • HoofdmateriaalChinees porselein
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    • Nettogewicht (kg)21
    Classificatie
    • Categorie BIMobjectSanitair - Toilet
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamToilets
    • UNSPSC-code30181505
    • Uniclass 2015-codePr_40_20_93_94
    • Uniclass 2015-beschrijvingWC pans
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitelToilet, Bath, and Laundry Accessories
    • OmniClass-nummer23-31 19 00
    • OmniClass-titelToilets

    Beschikbaarheid regio

    Azië Afrika Europa Oceanië Noord Amerika Zuid-Amerika