Publiceer je producten
Slop hopper
Slop hopper

    Slop hopper

    slop hoppers are designed for use in hospitals, nursing homes, and GP surgeries to enable the safe and hygienic disposal of clinical waste, such as the contents of vomit bowls, drainage bags, bedpans, and urine bottles. They can also be used in a domestic setting for individuals with chronic health conditions.

    Specificatie
    • Compatible with fixing kit ref. 400 (not included). Grid for slop hopper ref. 4A1861 (not included). Eco horizontal exterior flow meter 3/4" ref. 5190841 (not included).

    Technische specificatie
    • Unieke ref.118610_slop-hopper
    • ProductfamilieSanindusa Slop hopper
    • ProductgroepSpecial pieces
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-11-11
    • Editienummer1
    • Hoogte (mm)435
    • Breedte (mm)410
    • Diepte (mm)505
    Gerelateerd
    • HoofdmateriaalChinees porselein
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    • Nettogewicht (kg)21
    Classificatie
    • Categorie BIMobjectSanitair - Sanitair
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011332
    • ETIM-naamSlophopper
    • UNSPSC-naamSinks
    • UNSPSC-code30181504
    • Uniclass 2015-codeSs_40_15_75_20
    • Uniclass 2015-beschrijvingDisposal unit (slop hopper) systems
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitelCommercial Lavatories and Sinks
    • OmniClass-nummer23-31 13 19 17
    • OmniClass-titelMop Sinks
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Azië Afrika Europa Oceanië Noord Amerika Zuid-Amerika