Publiceer je producten
NEXO 1700x800 rectangular bathtub

NEXO 1700x800 rectangular bathtub

NEXO 1700x800 acrylic rectangular bathtub Flowing lines give the NEXO acrylic bathtub collection a modern look and unique versatility. Available in a wide range of sizes - compatible with different whirl systems - it boasts a design that playfully brings together round and straight elements. NEXO is the right choice for anyone looking for an affordable bathtub for a bathroom where design and elegance are a priority.
Specificatie
  • Format: rectangular Whirl system: no Whirl system compatibility: HID, Multijet or Jet Set Star Type of installation: supported by metal frame (recessed of self-standing) Apron compatibility: yes (acrylic or wood) Anti slip surface: no Capacity: 239 liters Available colours: white Required bath waste: Ø55mm In the box: bathtub
Technische specificatie
  • Unieke ref.S20036200000000
  • ProductfamilieNexo
  • ProductgroepBathtubs
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-06-26
  • Editienummer1
  • Hoogte (mm)420
  • Breedte (mm)1700
  • Diepte (mm)800
Gerelateerd
  • HoofdmateriaalAcryl
  • Secundair materiaalGlasvezel
  • Ontworpen inPortugal
  • Gefabriceerd inPortugal
  • Nettogewicht (kg)24.3
Classificatie
  • Categorie BIMobjectSanitair - Bad & Spa's
  • IFC-classificatieSanitairaansluiting
  • UNSPSC-naamBathtubs
  • UNSPSC-code30181501
  • Uniclass 2015-codePr_40_20_06_08
  • Uniclass 2015-beschrijvingBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitelResidential Bathtubs
  • OmniClass-nummer23-31 15 00
  • OmniClass-titelBathtubs
  • CSI UniFormat II-codeE2010
  • CSI UniFormat II-titelFixed Furnishings

Beschikbaarheid regio

Azië Afrika Europa Zuid-Amerika Noord Amerika